IESNA:LM-63-2002
[TEST]P1504225
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3500K_L16_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13197
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 100.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8873 8847 8844 8797 8699 8591 8440 8212 7927 7626
7307 6937 6496 5978 5403 4747 4070 3446 2902 2477
2086 1524 908 432 289 182 103 50 24 11
9 8 7 6 4 2 0
